ROHM Product Detail

BD94130MUF-M
24-channel Constant Current Drivers and 8-line Switch Controllers Embedded Backlight LED Driver

BD94130MUF-M is embedded 24-channel constant current drivers with 12bit PWM dimming and max 8-line switch controllers. This device can set LED constant current value by setting external ISET resistor. Communication with μ-controller via SPI is feasible.

Product Detail

 
Part Number | BD94130MUF-ME2
Status | Recommended
Package | VQFN56FCV080
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 3

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Topology

Constant Current

Vin(Min.)[V]

3

Vin(Max.)[V]

5.5

Total Output Current (Max.)[mA]

1920

Per Channel Drive(Max.)[mA]

80

Number of Outputs

24

Vout(Max.)[V]

20

Data Input

SPI

Data Transfer Rate(Max.)[MHz]

20

Dimming

DC / PWM

PWM Dimming Steps

4096

DC Dimming Steps

64

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

8.0x8.0 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Functional Safety Supportive Automotive Products
  • Integrated 24-channel LED Constant Current Drivers
  • Integrated 4/6/8-line Switch Controllers
  • SPI Interface (Cascade Connection Feasible)
  • 12bit PWM Dimming
  • LED Constant Current Setting by ISET Resistor
  • Phase Shift Function
  • 6bit Dot Correct (50% to 100%)
  • LED Open Detection and LED Short Detection
  • Adjacent LEDCH Short Detection
  • PGATE Short Protection
  • VINSW Over Voltage Protection
  • Slew Rate Control for PMOS Gate Driver
  • Abnormality Output FAILB Pin

Supporting Information

 

Overview

The BD94130xxx-M series of matrix LED drivers combines an 8-line switch controller with 24-channel current driver - allowing control (dimming) of up to 192 zones mini-LED for backlighting with a single IC. On top of that, the mini-LEDs in each zone can be independently adjusted by using a local dimming function - contributing to larger contrast ratio, lower power consumption displays.
For example, with current mainstream 10-inch class infotainment displays that consist of approx. 600 zones, the BD94130xxx-M series enable operation with just one-fourth of the number of LED drivers compared to existing (48-zone) products - decreasing LED driver mounting area by approx. 84%. And this advantage will only increase as screens become larger and the number of zones rises inside next-generation cockpits.

Lighting Image with Local Dimming Function
Comparison of the No. of LED Drivers Required for Car Infotainment and Instrument Clusters

Application Examples

ROHM’s BD94130xxx-M series are equipped with local dimming functionality to support a variety of high-contrast automotive displays.
• Electronic mirrors (side/rear view)
• Car infotainment
• Instrument clusters
• Head-up displays (HUDs)

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF66005
    • LED back light (Local dimming)
    • Direct LED backlighting allows for higher brightness and improved contrast through area dimming or individual dimming, making it ideal for high-definition displays. This is a demo device that drives LEDs in a 24 x 32 matrix using 4pcs of LED driver BD94130MUF-C with 8 lines switches and 24Ch LED driver.


      Collaboration board with Shockley

      Shanghai Shockley was established in October 2005, is a geared to the needs of China's electronics industry, based on the semiconductor chip, the application of technical services solutions for your business and products agent registered.Shockley has experienced technical research and development and marketing team, can be based on semiconductor chips, according to customer needs, to provide technical services and complete solutions, to help customers quickly and efficiently to complete product design.

X

Most Viewed